Dec 03, 2025
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
Dec 03, 2025
TLE4294G V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy4 %
-
Base ProductTLE4294x
-
Budgetary Price €/1k0.38
-
Dropout Voltage250 mV
-
Early Warningno
-
Enable (=Inhibit)no
-
Holdno
-
Operating Temperature-40 °C to 150 °C
-
Operating Voltage5.5 V to 42 V
-
Output Current max30 mA
-
Output Voltage Type5.0 V
-
Over Voltage Protectionno
-
Planned to be available until at leastn.a
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current120 µA
-
Regulator TypeGeneral Purpose
-
Resetno
-
Status Outputno
-
Watchdogno
|
OPN
|
TLE4294GV50HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Voltage Tolerance ≤ ±4%
- Very low Drop out Voltage
- Output Current: 30 mA
- Low Quiescent Current Consumption
- Wide Operation Range: up to 45 V
- Wide Temperature Range: T j ; = -40 °C to +150 °C
- Output Protected against short Circuit
- Over Temperature Protection
- Reverse Polarity Protection
- Very small SMD-Package PG-SCT595-5
- Green Product (RoHS compliant)
- AEC Qualified